Aventics
Search Contact Sitemap Shopping basket
Pressure regulator, Series AS5-RGS
► 3/4 NPT - 1 NPT ► Qn= 14500 l/min ► Activation: mechanical ► lockable ► for padlocks
 
Mounting orientation Any
Working pressure min./max. See table below
Medium Compressed air
Neutral gases
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Regulator type Diaphragm-type pressure regulator, Can be assembled into blocks
Regulator function with relieving air exhaust
Adjustment range min./max. See table below
Pressure supply single
Max. Internal air consumption 1,5 l/min

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Tools

Configurator
Documentation

Data sheet

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
These pneumatic components with NPT or inch thread dimensions are only available from our US sales organization

 
 
Port
Qn
Working pressure
min./max.
Adjustment range
min. - max..
Weight
Note
Part No.
 
 
 
[l/min]
[bar]
[bar]
[kg]
 
 
3/4 NPT
14500
0,1 / 16
0,1 - 1
0,997
1)
3/4 NPT
0,1 / 16
0,1 - 2
3/4 NPT
0,2 / 16
0,2 - 4
3/4 NPT
0,5 / 16
0,5 - 8
3/4 NPT
0,5 / 16
0,5 - 10
3/4 NPT
0,5 / 16
0,5 - 16
1 NPT
0,1 / 16
0,1 - 1
1 NPT
0,1 / 16
0,1 - 2
1 NPT
0,2 / 16
0,2 - 4
1 NPT
0,5 / 16
0,5 - 8
1 NPT
0,5 / 16
0,5 - 10
1 NPT
0,5 / 16
0,5 - 16
-
3/4 NPT
14500
0,1 / 16
0,1 - 1
0,905
2)
3/4 NPT
0,1 / 16
0,1 - 2
3/4 NPT
0,2 / 16
0,2 - 4
3/4 NPT
0,5 / 16
0,5 - 8
3/4 NPT
0,5 / 16
0,5 - 10
3/4 NPT
0,5 / 16
0,5 - 16
1 NPT
0,1 / 16
0,1 - 1
1 NPT
0,1 / 16
0,1 - 2
1 NPT
0,2 / 16
0,2 - 4
1 NPT
0,5 / 16
0,5 - 8
1 NPT
0,5 / 16
0,5 - 10
1 NPT
0,5 / 16
0,5 - 16
1) Pressure gauge enclosed separately
2) Order pressure gauge separately
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 1 bar

Pressure characteristics curve
p1 = working pressure
p2 = secondary pressure
qn = nominal flow
* starting point


Flow rate characteristic (setting range p2: 0.5 - 8 bar)
p1 = working pressure
p2 = secondary pressure
qn = nominal flow


Dimensions in inches
1) Mounting option for padlocks; max. shackle Ø 8


Dimensions in inches
A1
A2
A3
B
C
D
E1
F
G
L1
L2
M
V
3/4 NPT
3/4 NPT
1/4 NPT
3,35
4,06
4,29
2,95
4,41
M50x1,5
1,61
2,36
2,28
1,5
1 NPT
1 NPT
1/4 NPT
3,35
4,06
4,29
2,95
4,41
M50x1,5
1,61
2,36
2,28
1,5
...A1
W











...3/4 NPT
2,48











...1 NPT
2,48














JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-24, © AVENTICS S.à r.l., subject to change