Aventics
Search Contact Sitemap Shopping basket
Maintenance unit, 3-part, Series AS1-ACT
► G 1/4 ► Air supply: left ► filter porosity: 5 µm ► With integrated pressure gauge
 
Parts Filter, Pressure controller, Lubricator
Mounting orientation vertical
Working pressure min./max. 1.5 bar / 12 bar
Medium Compressed air
Neutral gases
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Regulator type Diaphragm-type pressure regulator
Regulator function with relieving air exhaust
Adjustment range min./max. 0.5 bar / 8 bar
Pressure supply single
Filter reservoir volume 16 cm³
Filter element exchangeable
Condensate drain See table below
Lubricator reservoir volume 35 cm³
Type of filling Manual oil filling
Oil type HLP 32 (DIN 51 524 - ISO VG 32)
HLP 68 (DIN 51 524 - ISO VG 68)

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Reservoir  Polycarbonate
Filter insert  Cellpor
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Tools

Configurator
Documentation

Data sheet

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Oil dosing at 1000 l/min [drops/min]: 10-20
solid impurities in the compressed air at the outlet as per ISO 8573-1: class 6

 
Port
Qn
Condensate drain
Weight
Part No.
 
 
[l/min]
 
[kg]
 
G 1/4
480
semi-automatic, open without pressure
0.628
fully automatic, open without pressure
0.646
fully automatic, closed without pressure
0.646
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Lubricator activation margin
p2 = secondary pressure
qn = nominal flow


Pressure characteristics curve
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow
1) = Starting point


Flow rate characteristic
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions
A1 = input
A2 = output
1) Semi-automatic condensate drain
2) Fully automatic condensate drain




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-01-29, © AVENTICS S.à r.l., subject to change