Aventics
Search Contact Sitemap Shopping basket
5/2-directional valve, Series CD07
► Qn = 1200 l/min ► pipe connection ► compressed air connection output: G 1/4 ► suitable for ATEX
 
Version Spool valve, zero overlap
Sealing principle Soft sealing
Mounting on manifold strip P-strip, PRS strip
Working pressure min./max. -0,95 bar / 10 bar
Control­ pressure
min./max.
See table below
Ambient temperature min./max. -25°C / +80°C
Medium temperature min./max. -25°C / +80°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Compressed air connection according to ISO 228-1

Materials:
Housing  Die cast zinc
Seals  Acrylonitrile Butadiene Rubber
Search in catalog

Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Manufacturer's declaration

Operating conditions
Technical Remarks
The min. control pressure must be adhered to, since otherwise faulty switching and valve failure may result!
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.

 
Compressed air connection
Flow rate value
Control pressure min./max.
Weight
Part No.
 
Input
Output
Exhaust
Pilot control exhaust
 
 
 
 
 
 
 
 
 
[l/min]
[bar]
[kg]
 
G 1/4
G 1/4
G 1/4
G 1/8
1200
3 / 10
0,5
G 1/4
G 1/4
G 1/4
G 1/8
1200
2 / 10
0,5
1) Protected against dust
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-26, © AVENTICS S.à r.l., subject to change