Aventics
Search Contact Sitemap Shopping basket
Pre-filter, Series AS5-FLP
► G 3/4 - G 1 ► filter porosity: 0.3 µm ► contamination display: integrated
 
Version Pre-filter, Can be assembled into blocks
Mounting orientation vertical
Working pressure min./max. See table below
Medium Compressed air
Neutral gases
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Filter reservoir volume 87 cm³
Filter element exchangeable
filter porosity 0.3 µm
Condensate drain See table below

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Reservoir  Polycarbonate
Protective guard  Polyamide
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights

Promotional media
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions

Operating conditions

Customer information
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Note: Polycarbonate reservoirs are susceptible to solvents, supplementary information can be found at "Customer information".
Recommended pre-filtering: 5 µm
max. residual oil content at the outlet: 1 mg/m³
solid impurities in the compressed air at the outlet as per ISO 8573-1: class 2

 
Port
Qn
Working pressure min./max.
Condensate drain
Weight
Part No.
 
 
[l/min]
[bar]
 
[kg]
 
G 3/4
2200
1.5 / 16
semi-automatic, open without pressure
0.361
G 3/4
1.5 / 16
fully automatic, open without pressure
0.41
G 3/4
0 / 16
fully automatic, closed without pressure
0.41
G 1
1.5 / 16
semi-automatic, open without pressure
0.361
G 1
1.5 / 16
fully automatic, open without pressure
0.41
G 1
0 / 16
fully automatic, closed without pressure
0.762
Nominal flow Qn with secondary pressure p2 = 6 bar at Δp = 0,1 bar

Flow rate characteristic
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions
A1 = input
A2 = output
1) Plastic reservoir and protective guard with window
2) Semi-automatic condensate drain
3) Fully automatic condensate drain
4) contamination display


Part No.
A1
A2
A7
B
C
D
E1
H1
H2
M
T7
G 3/4
G 3/4
G 1/8
85
103
109
23.7
250
266
58
8.5
G 3/4
G 3/4
G 1/8
85
103
109
23.7
250
266
58
8.5
G 3/4
G 3/4
G 1/8
85
103
109
23.7
250
266
58
8.5
G 1
G 1
G 1/8
85
103
109
23.7
250
266
58
8.5
G 1
G 1
G 1/8
85
103
109
23.7
250
266
58
8.5
G 1
G 1
G 1/8
85
103
109
23.7
250
266
58
8.5



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-09-27, © AVENTICS S.à r.l., subject to change