Aventics
Search Contact Sitemap Shopping basket
Angle joint, Series AJT
 
Materials:
Housing  Steel
Rubber bearing  caoutchouc
Search in catalog

Search

Advanced search
Tools

Calculation Tool
Documentation

Data sheet

Declaration of conformity

Operating Instructions

Operating conditions
Technical Remarks
Note: high-load rubber/metal connection as a swivel joint.

Max. vertical load (static)
Bending moment
Weight
Part No.
[N]
[Nm]
[kg]
 
500
8
0,026
750
10
0,03
3000
50
0,1

Dimensions


Part No.
G1
G
Ø D1
D
L1
L2
L3
BH
H
SW
W
G 1/4
M10x1,25
16
2,8
8
10,5
35
27
1,5
17
12°
G 1/4
G 1/4
16
3
12
12
39
27
1,5
17
12°
G 1/2
G 1/2
26
6
14
14
47,5
33,5
1,3
27
12°
...Part No.
Weight
kg










0,026










0,03










0,1













JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-25, © AVENTICS S.à r.l., subject to change