Aventics
Search Contact Sitemap Shopping basket
5/2-directional valve, Series 581, size 4
► Basic valve for CNOMO pilot valve ► Qn = 6000 l/min ► plate connection ► Pilot valve width: 30 mm ► compressed air connection output: Base plate ISO 5599-1 ► single solenoid ► suitable for ATEX
 
Standards ISO 5599-1
ATEX 2G Ex mb II T4
2D Ex tD A21 T130°C
Version Spool valve
Pilot External, internal
Sealing principle Soft sealing
Blocking principle Single base plate principle
Working pressure min./max. -0.95 bar / 16 bar
Ambient temperature min./max. -20°C / +70°C
Medium temperature min./max. -20°C / +70°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pneumatic ports Base plate ISO 5599-1
 
Protection class
with electrical connector/plug
IP65
Duty cycle 100 %
Mounting screw with hexagon socket
mounting screw tightening torque 10 Nm
   

Materials:
Housing  Aluminum
Seals  Acrylonitrile Butadiene Rubber
Search in catalog

Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Manufacturer's declaration

Operating conditions
Technical Remarks
The min. control pressure must be adhered to, since otherwise faulty switching and valve failure may result!
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.
* Note: ATEX version can be produced by combining the basic valve without coil with a series DO30 CNOMO pilot valve and an ATEX coil.
ATEX ID: see ATEX coils catalog page.

 
Flow conductance 
Qn
Control­ pressure
min./max.
Weight
Note
Part No.
 
C
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
[bar]
[kg]
 
 
24.5
6000
3 / 16
1.28
1); 2)
24.5
6000
3 / 16
1.28
1); 2); 3)
1) The pilot can be set by turning the seal under the valve cover by 180°.
2) For internal pilot the working pressure min/max is the same as the control pressure min/max.
3) with throttle
Basic valve without pilot valve
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-12-25, © AVENTICS S.à r.l., subject to change