Aventics
Search Contact Sitemap Shopping basket
2x3/2-directional valve, Series TC08
► Qn = 600 l/min ► Pilot valve width: 15 mm ► pipe connection ► compressed air connection output: G 1/8 ► Electr. connection: Plug, ISO 15217, form C ► Manual override: with detent ► double solenoid ► Pilot: external, internal
 
Version Spool valve, zero overlap
Sealing principle Soft sealing
Mounting on manifold strip P-strip
Working pressure min./max. See table below
Control pressure min./max. 2,5 bar / 10 bar
Ambient temperature min./max. -10°C / +50°C
Medium temperature min./max. -10°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Nominal flow Qn 600 l/min
Compressed air connection according to ISO 228-1
Connector standard ISO 15217
 
Protection class with connection IP65
Duty cycle 100 %
Typ. switch-on time 10 ms
Typ. switch-off time 14 ms
Generic immunity standard in accordance with EN 50082-2
Mounting screw tightening torque 2 Nm
Tightening torque tolerance ±0,2
Weight 0,181 kg

Materials:
Housing  Polyamide, fiber-glass reinforced
Seals  Acrylonitrile Butadiene Rubber; Polyurethane
Front plate  Polyamide, fiber-glass reinforced
Threaded bushing  Brass,  nickel-plated; Die cast zinc,  chrome-plated
Search in catalog

Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Assembly instructions

Operating conditions
Technical Remarks
The min. control pressure must be adhered to, since otherwise faulty switching and valve failure may result!
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.

Operational
voltage
Voltage
tolerance
Power
consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
2


 
 
MO
Compressed air connection
Operational voltage
Power
consumption
Flow conductance
Part No.
 
 
 
Input
Output
Exhaust
Pilot connection
DC
DC
b
 
 
 
 
 
 
 
 
 
[W]
 
 
NC/NC
G 1/8
G 1/8
G 1/8
-
24 V
2
0,27
NO/NO
G 1/8
G 1/8
G 1/8
-
24 V
2
0,27
NC/NO
G 1/8
G 1/8
G 1/8
-
24 V
2
0,27
NC/NC
G 1/8
G 1/8
G 1/8
M5
24 V
2
0,27
NO/NO
G 1/8
G 1/8
G 1/8
M5
24 V
2
0,27
NC/NO
G 1/8
G 1/8
G 1/8
M5
24 V
2
0,27
...Part No.
Flow conductance
Nominal resistance
Working pressure min./max.
... 
C
 
 
... 
[l/(s*bar)]
[Ω]
[bar]
2,8
280
2,5 / 10
2,8
280
2,5 / 10
2,8
280
2,5 / 10
2,8
280
-0,9 / 10
2,8
280
-0,9 / 10
2,8
280
-0,9 / 10
MO = Manual override
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-23, © AVENTICS S.à r.l., subject to change