Aventics
Search Contact Sitemap Shopping basket
Exhaust cap, Series SI1
 
Working pressure min./max. 0 bar / 10 bar
Ambient temperature min./max. -5°C / +50°C
Medium Compressed air
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating conditions
Compressed air connection
Order quantity
Weight
Part No.
 
[piece]
[kg]
 
R 1/8
10
0.004
R 1/4
10
0.007
R 3/8
5
0.067

Dimensions


Part No.
Port G
Fig.
B
C
D
E
SW




R 1/8
1
5
19
6.5
15
14




R 1/4
1
8
20.5
8
20
19




R 3/8
2
9
30
12
27







JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-07-27, © AVENTICS S.à r.l., subject to change