Aventics
Search Contact Sitemap Shopping basket
Mini slide, Series MSC
► Ø 8 - 25 mm ► double-acting ► Single piston
 
Ambient temperature min./max. +0°C / +60°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Repetitive precision 0,3 mm

Materials:
Housing  Aluminum,  anodized
Piston rod  Stainless steel
Front plate  Aluminum
anodized
Seal  Polyurethane
Ball rail table  Aluminum,  anodized
Guide rail  Steel,  hardened
Centering rings  Stainless steel
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights

Promotional media
Tools

Configurator

CylinderFinder

Calculation Tool
Documentation

Data sheet

Operating Instructions

Operating conditions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest AVENTICS sales office.

Piston Ø [mm] 1x8 1x12 1x16 1x20 1x25
Port   M5 M5 M5 G 1/8 G 1/8
Working pressure min./max. [bar] 2 / 10 1.5 / 10 1 / 10 1 / 10 1 / 10
Retracting piston force, theoretical [N] 24 53 109 148 260
Extracting piston force, theoretical [N] 32 71 127 198 309
Speed max. [m/s] 0.8 0.8 0.8 0.8 0.8

Correction factor for required speed: extending, vertical, upwards Correction factor for required speed: retracting, vertical, upwards
V = s/1000 • t • km
V = velocity [m/s]
S = stroke [mm]
V = s/1000 • t • km
V = velocity [m/s]
S = stroke [mm]


Correction factor for required speed: retracting, vertical, downwards Correction factor for required speed: extending, vertical, downwards
V = s/1000 • t • km
V = velocity [m/s]
S = stroke [mm]
V = s/1000 • t • km
V = velocity [m/s]
S = stroke [mm]


Extracting speed max.
V = √s • kv
V = velocity [m/s]
S = stroke [mm]
m = mass




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-09-20, © AVENTICS S.à r.l., subject to change