Aventics
Search Contact Sitemap Shopping basket
Fieldbus connection, Series AES
► Bus coupler ► Field bus connection with I/O functionality ► Field bus protocol: PROFIBUS DP / CANopen / DeviceNet / PROFINET IO / EtherCAT / EtherNET/IP / POWERLINK
 
Ambient temperature min./max. -10°C / +60°C
Protection class IP65
Operational voltage electronics 24 V DC
Electronics voltage tolerance -25% / +25%
Power consumption electronics 0.1 A
Operating voltage, actuators 24 V DC
Total current for actuators 4 A
Cycle time at 256 bits < 1 ms
Number of solenoid coils max. 128
Number of valve positions 64
Logic/actuator voltage Galvanically isolated
Diagnosis Short circuit
Undervoltage
I/O module extension max. 10
Generic emission standard in accordance with norm EN 61000-6-4
Generic immunity standard in accordance with norm EN 61000-6-2

Materials:
Housing  Polyamide, fiber-glass reinforced
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights

Promotional media
Documentation

Data sheet

Declaration of conformity

Operating Instructions

Assembly instructions

Comissioning files

Operating conditions
Technical Remarks
You will find assignment schemes for the product in the operating instructions, or contact the nearest AVENTICS sales office.
Voltage and short-circuit monitoring per LED.
During cyclical data transfer, the bus coupler can send 512 bits of input data to the controller and receive 512 bits of output data from the controller.

Field bus protocol
Port
1
Bus IN
Port
2
Bus OUT
power supply
Weight
Part No.
 
 
 
 
[kg]
 
PROFIBUS DP
Plug (male), M12, 5-pin, B-coded
Socket (female), M12, 5-pin, B-coded
Plug (male), M12, 4-pin, A-coded
0.16
CANopen
Plug (male), M12, 5-pin, A-coded
Socket (female), M12, 5-pin, A-coded
Plug (male), M12, 4-pin, A-coded
0.16
DeviceNet
Plug (male), M12, 5-pin, A-coded
Socket (female), M12, 5-pin, A-coded
Plug (male), M12, 4-pin, A-coded
0.16
PROFINET IO
Socket (female), M12, 4-pin, D-coded
Socket (female), M12, 4-pin, D-coded
Plug (male), M12, 4-pin, A-coded
0.175
EtherCAT
Socket (female), M12, 4-pin, D-coded
Socket (female), M12, 4-pin, D-coded
Plug (male), M12, 4-pin, A-coded
0.175
EtherNET/IP
Socket (female), M12, 4-pin, D-coded
Socket (female), M12, 4-pin, D-coded
Plug (male), M12, 4-pin, A-coded
0.175
POWERLINK
Socket (female), M12, 4-pin, D-coded
Socket (female), M12, 4-pin, D-coded
Plug (male), M12, 4-pin, A-coded
0.175
Scope of delivery: Incl. mounting screws 3x

Dimensions
1) Fieldbus connection 2) Fieldbus connection 3) Power supply 4) Functional ground




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2016-12-21, © AVENTICS S.à r.l., subject to change