Aventics
Search Contact Sitemap Shopping basket
5/2-directional valve, Series IS12, size 1
► Qn = 1060 l/min ► Pilot valve width: 15 mm ► plate connection ► Compressed air connection output: Base plate ISO 5599-1 ► Electr. connection: Plug, M12, 3-pin ► Can be assembled into blocks ► Manual override: without detent, with detent ► single solenoid, double solenoid
 
Standards ISO 5599-1, ISO 1
Version Spool valve, zero overlap
Sealing principle Soft sealing
Blocking principle Single base plate principle
Working pressure min./max. See table below
Control pressure min./max. See table below
Ambient temperature min./max. -10°C / +50°C
Medium temperature min./max. -10°C / +60°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Nominal flow Qn 1060 l/min
Pneumatic ports Base plate ISO 5599-1
 
Protection class 
with connection
IP65
Status display LED Yellow
Nominal resistance  Ω 1480 Ω
Duty cycle 100 %
Mounting screw M5 with hexagon socket
Mounting screw tightening torque 2.2 Nm
   
Weight See table below

Materials:
Housing  Polyamide
Seals  Acrylonitrile butadiene rubber
Front plate  Polyamide
Search in catalog

Search

Advanced search
Accessories

Accessories
Advertising media

Product highlights
Tools

Calculation Tool
Documentation

Data sheet

Operating conditions

Standards used
Technical Remarks
The min. control pressure must be adhered to, since otherwise faulty switching and valve failure may result!
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from AVENTICS, see chapter „Technical information“.

Operational
voltage
Voltage
tolerance
Power
consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
0.35


 
MO
Compressed air connection 
Operating voltage
Power
consumption
Working pressure min./max.
Control pressure min./max.
Switch-on time
Part No.
 
 
Output
Exhaust
Pilot connection
Pilot connection
DC
DC
 
 
 
 
 
 
 
 
[Input]
[Exhaust]
 
[W]
[bar]
[bar]
[ms]
 
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
2 / 10
2 / 10
18
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
-0.9 / 10
2 / 10
18
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
2 / 10
2 / 10
18
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
-0.9 / 10
2 / 10
18
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
2 / 10
1 / 10
16
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
-0.9 / 10
1 / 10
16
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
2 / 10
1 / 10
-
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
-0.9 / 10
1 / 10
-
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
2 / 10
2 / 10
18
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
-0.9 / 10
2 / 10
18
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
2 / 10
2 / 10
18
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
-0.9 / 10
2 / 10
18
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
2 / 10
1 / 10
16
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
-0.9 / 10
1 / 10
16
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
2 / 10
1 / 10
-
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
Base plate ISO 5599-1
24 V
0.35
-0.9 / 10
1 / 10
-
...Part No.
Switch-off time
Weight
Note
... 
 
 
 
... 
[ms]
[kg]
 
33
0.25
1)
33
0.25
2)
40
0.26
1)
40
0.26
2)
16
0.26
1)
16
0.26
2)
-
0.26
1)
-
0.26
2)
33
0.25
1)
33
0.25
2)
40
0.26
1)
40
0.26
2)
16
0.26
1)
16
0.26
2)
-
0.26
1)
-
0.26
2)
MO = Manual override
1) Pilot: internal
2) Pilot: external
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2017-02-16, © AVENTICS S.à r.l., subject to change