Aventics
Search Contact Sitemap Shopping basket
Rear eye, Series MP4
► Cylinder mounting in accordance with ISO 15552
 
Scope of delivery: clevis incl. mounting screws
Search in catalog

Search

Advanced search
Documentation

Data sheet

Operating conditions
Part No.
Piston Ø
CD H9
Ø D
Ø D1
E
EW
FL ±0,2
I ±0,5
L 1)
L1 1)
MR 2)
32
10
30 H11
6.6
48
26 –0,2/–0,6
22
5.5
12
4.5
10
40
12
35 H11
6.6
53
28 –0,2/–0,6
25
5.5
15
4.5
12
50
12
40 H11
9
63
32 –0,2/–0,6
27
6.5
15
4.5
12
63
16
45 H11
9
73
40 –0,2/–0,6
32
6.5
20
4.5
16
80
16
45 H11
11
98
50 –0,2/–0,6
36
10
20
4.5
16
100
20
55 H11
11
115
60 –0,2/–0,6
41
10
25
4.5
20
125
25
60 H11
14
140
70 –0,5/–1,2
50
10
30
7
26
...Part No.
TG










32,5 ±0,2










38 ±0,2










46,5 ±0,2










56,5 ±0,2










72 ±0,2










89 ±0,2










110 ±0,3










1) Min.
2) Max.
Material: Aluminum (forged)



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2015-08-18, © AVENTICS S.a.r.l., subject to change