AVENTICS Bellow Actuators: Powerful and Versatile with Fast Delivery

Our bellow actuators are characterized by their robustness, durability, and flexibility – and this not only applies to their materials! Our comprehensive range of products is suitable for nearly all applications and connection sizes, whether it is to generate a powerful stroke or for air cushioning in the pneumatics industry. Add to this particularly fast delivery times and you have the perfect package.

When looking for shock absorbers, the single, double, or triple bellows cylinders and rubber cylinders are the ideal choice for many applications thanks to their simple assembly and low height. The different elastomer qualities of the respective bellows meet the highest safety standards for temperature ranges of -60°C to +130°C and comply with all common certifications.

Advantages at a glance:

  • Low height
  • For high forces
  • Excellent vibration isolation
  • Fast delivery times
  • Suitable for angular movement
  • Lateral flexibility (axial offset)
  • Resistant to various media
  • Friction-free, no slip-stick-effect
  • Long service life
  • Maintenance-free
  • Inexpensive compared with other technologies
  • Easy assembly
  • High operational reliability
  • For adverse ambient conditions

 

 

You can find and order all of our bellow actuators here, directly in our online catalog, including all technical details, CAD drawings, and delivery data.


BCP, BCS, BCE series bellows cylinder structure