Guide cylinders, MSC series

 
 

Guide cylinders, MSC series – advantages at a glance

  • Maximum stability and reliable precision with minimal tolerance values
  • Optimal drive force and functionality within a small cross-section
  • Maximum bearing capacity
  • Maintenance-friendly
  • Sensors, stroke setting, and air connections can be installed on both sides
 

MSC guide cylinders – modular concept, freedom of choice for users

For guide tasks in efficient handling: Custom-configured for specific applications, the mini slides work precisely and reliably. The MSC features very high torque absorption and maximum stability. In addition, it is characterized by many technical details for optimally adapted functions and maintenance-friendly processes.

During construction:

  •  Internet configurator with intuitive navigation
  •  Complete documentation of configuration with CAD data, parts list, own material number and price information
  •  Simple dimensioning with the application-oriented calculation program

 

During installation and commissioning:

  •  Equipment details that can be integrated universally: maximum configurability in the same compact machine design
  •  Air connection, sensor mounting, and stroke setting on the same side
  •  Variable stroke adjustment for different stroke lengths for each individual unit

 

During operation:

  •  Dynamic with high guiding accuracy and optimized performance
  •  One-piece slide table for maximum rigidity and high precision
  •  Weight-optimized material concept

 

Animations