Compressed Air Preparation

 
Maintenance units and pressure regulators

Maintenance units and pressure regulators

Modular maintenance units, flexible and robust from connection size G1/4 to G2, as well as precision pressure regulators for maximum dynamic and precision requirements.

Product example To the catalog + eShop
Containers

Containers

Compressed air containers with a capacity of 1-90 l

To the catalog + eShop
Pressure gauge

Pressure gauge

Clearly visible pressure indicators in different sizes and versions

To the catalog + eShop
Grease & oils

Grease & oils

Grease & oils recommended by AVENTICS and approved for our products

To the catalog + eShop
 
 

Compressed air preparation and accessories

Our components prepare compressed air for any application, with functions that go far beyond the standard. Maintenance units from the AS family can be used in all applications with flow rates ranging from 1,200 to 14,500 l/min. They feature high reliability and an easy configuration. Combined with AF1 pressure sensors, compressed air is supplied on demand, enabling a precise overview of costs.

ENGINEERING TOOLS Planning and Configuration
 
 
 
 
CADCAD Search