Engineering Tools | HOME

Rotary calculation program

Program ver. 1.3.1 - 4/25/24, 4:12 AM
Field for customer notes
ip060_p13_r01n.jpg
Workpiece:
Mass: (kg)
Moment of Inertia: J (kgcm²)
Centre of gravity r1: (0-100mm)
Centre of gravity z: (0-100mm)
Application:
Supply pressure: (bar)
Orientation:
Motion:
Rotational angle:
Safety factor:
Rotary time: (s)
Rotary:
Series:
Type of cushioning/stop:
Intermediate stop:
Air passage:
Pre choice:
 

The program result may be seen as a recommendation for choice of components. AVENTICS may not be held liable for any damages occuring from the use of this program.

Note that this software simulation is for motion in one direction only. Use the Load and/or Piston rod movement menus (as applicable) to select a different motion.