An error occured!

OK
Plaques terminale  
No Image Code no CAD Catalog Type With options THREAD
61
1 1825504356 CAD EPK Accessories - End plate kit: External pilot, Pneumatic subbase, Right
2 5802860000 CAD EPK End plate, ISO 1 & 2, Port: Both, Exhaust: Uncollected G 3/8
3 1825503145 CAD EPK End plate, ISO 1, Port: Side, Exhaust: Directional G 3/8
4 1825503148 CAD EPK End plate, ISO 2, Port: Side, Exhaust: Directional G 1/2
5 1825503151 CAD EPK End plate, ISO 3, Port: Side, Exhaust: Directional G 1
6 1825503243 CAD EPK Base plate, ISO 1 & 3, Port: Side, Exhaust: Directional
7 1825503244 CAD EPK Base plate, ISO 1 & 2, Port: Side, Exhaust: Directional
8 1825503245 CAD EPK Base plate, ISO 2 & 3, Port: Side, Exhaust: Directional
9 1825503294 CAD EPK End plate, ISO 1, Port: Side, Exhaust: Directional G 3/8, G 1/8
10 1825503297 CAD EPK End plate, ISO 1, Port: Up-Side, Exhaust: Directional G 3/8, G 1/8
11 1825503892 CAD EPK End plate, 18 mm, Port: Side, Exhaust: Directional G 1/4, G 1/8, M5
12 1825504031 CAD EPK Supply plate, 26 mm, Port: Side, Exhaust: Directional G 3/8, G 1/8
13 1825504355 CAD EPK Accessories - End plate kit: Internal pilot, Pneumatic subbase, Right
14 1825504357 CAD EPK Accessories - End plate kit: Internal pilot, Pneumatic subbase, Right
15 1825504358 CAD EPK Accessories - End plate kit: External pilot, Pneumatic subbase, Right
16 2631380000 CAD EPK End plate, Port: Down G 3/8
17 2631481100 CAD EPK End plate, Port: Down G 3/8
18 5619021072 CAD EPK End plates left and right for ED07 G 3/8
19 5634800000 CAD EPK End plate, Port: Down G 3/8
20 5654800000 CAD EPK End plate, Port: Down G 3/8
21 5801510000 CAD EPK End plate, ISO 1, Port: Both, Exhaust: Uncollected G 3/8
22 5801850000 CAD EPK End plate, ISO 1, Port: Both, Exhaust: Uncollected G 1/4
23 5801860000 CAD EPK End plate, ISO 1, Port: Both, Exhaust: Uncollected G 1/4
24 5802510000 CAD EPK End plate, ISO 1, Port: Both, Exhaust: Uncollected G 3/8
25 5802850000 CAD EPK End plate, ISO 1 & 2, Port: Both, Exhaust: Uncollected G 3/8
26 5803850000 CAD EPK End plate, ISO 2 & 3, Port: Both, Exhaust: Uncollected G 1/2
27 5803860000 CAD EPK End plate, ISO 2 & 3, Port: Both, Exhaust: Uncollected G 1/2
28 5804850000 CAD EPK End plate, ISO 3 & 4, Port: Both, Exhaust: Uncollected G 3/4
29 5804860000 CAD EPK End plate, ISO 3 & 4, Port: Both, Exhaust: Uncollected G 3/4
30 8985041442 CAD EPK End plate, ISO 4, Port: Side, Exhaust: Directional G 2
31 8985121002 CAD EPK Base plate, 26 mm, Port: Side, Exhaust: Directional G 3/8, G 1/8
32 8985121012 CAD EPK Base plate, 26 mm, Port: Side, Exhaust: Directional G 3/8, G 1/8
33 R412015398 CAD EPK End plate left for AES
34 R412015587 CAD EPK Extension kit transition plate AES - AV03
35 R412015741 CAD EPK End plate right for AES
36 R412018216 CAD EPK Extension kit transition plate AES - AV05
37 R412018334 CAD EPK End plate left, Top connection
38 R412018335 CAD EPK End plate left, Side connection
39 R412018349 CAD EPK End plate right, Pilot control exhaust
40 R412018350 CAD EPK End plate right
41 R412020076 CAD EPK End plate left for AV05, Top connection
42 R412020077 CAD EPK End plate left for AV05, Side connection
43 R412020078 CAD EPK End plate right for AV05, Pilot: Internal
44 R412025508 CAD EPK End plate right for AV05, Pilot: Internal
45 R412027731 CAD EPK End plate left, Side connection
46 R414006061 CAD EPK End plate, ISO 1, Port: Both, Exhaust: Uncollected G 3/8
47 R422000678 CAD EPK Accessories - End plate kit: Internal pilot, Pneumatic subbase on both sides
48 R422000679 CAD EPK Accessories - End plate kit: External pilot, Pneumatic subbase on both sides
49 R422000802 CAD EPK Accessories - End plate kit: Internal pilot, Pneumatic subbase, Left
50 R422000803 CAD EPK Accessories - End plate kit: External pilot, Pneumatic subbase, Left
51 R422000923 CAD EPK Accessories - End plate kit: Internal pilot, Pneumatic subbase, Both
52 R422000924 CAD EPK Accessories - End plate kit: External pilot, Pneumatic subbase, Both
53 R422000925 CAD EPK Accessories - End plate kit: Internal pilot, Pneumatic subbase, Left
54 R422000926 CAD EPK Accessories - End plate kit: External pilot, Pneumatic subbase, Left
55 R422003340 CAD EPK End plate kit for single wiring
56 R422003346 CAD EPK End plate kit for D-Sub
57 R422003355 CAD EPK End plate kit for D-Sub
58 R422004086 CAD EPK End plate right with reduced pilot pressure
59 R422P03340 CAD EPK End plate kit for single wiring
60 R422P03346 CAD EPK End plate kit for D-Sub
61 R422P03355 CAD EPK End plate kit for D-Sub


Le JavaScript de votre navigateur n'est pas activé.
Par conséquent, les fonctions disponibles peuvent s'en trouver réduites.



 
© AVENTICS S.à r.l.